IESNA:LM-63-2002
[TEST]P953383
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-950-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42667
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
8565 8569.5 8551.5 8513.1 8289.7 8057.2 8018.8 8203.9 8632.7 9203.7
9894.3 10688.8 11526.1 12137.7 12607.1 13072.1 13496.4 13751.4 13839.4 13744.6
13266.1 12406.3 11307.1 9564.8 7023.5 4089.5 3175.5 2904.7 2581.9 2103.4
1616 1254.8 941.1 589.1 336.3 135.4 0
8565 8528.9 8510.8 8486 8269.3 8032.4 7998.5 8165.5 8578.5 9167.6
9840.2 10607.5 11444.8 12076.8 12528.1 13002.1 13421.9 13692.7 13819.1 13706.2
13191.7 12349.8 11232.7 9415.9 6802.3 3960.9 3139.4 2877.6 2550.3 2067.3
1595.6 1239 896 566.5 327.3 130.9 0
8565 8553.7 8544.7 8519.9 8348.3 8120.4 8048.2 8185.8 8546.9 9099.9
9754.4 10490.1 11320.7 12051.9 12557.5 13026.9 13521.2 13857.5 14067.4 14049.3
13701.7 12929.9 11871.4 10223.8 7793.1 4608.6 3195.8 2902.4 2631.6 2256.9
1821.3 1354.1 1002.1 654.5 356.6 162.5 0
8565 8544.7 8533.4 8553.7 8436.4 8240 8152 8221.9 8474.7 8917.1
9506.1 10162.9 10923.5 11745 12401.8 12923.1 13424.1 13859.7 14119.3 14241.1
14105.7 13631.8 12787.7 11307.1 9077.3 5807 3288.3 2728.6 2482.6 2189.2
1877.8 1559.5 1207.4 805.7 460.4 205.4 0
8565 8556 8562.7 8607.9 8585.3 8481.5 8352.8 8339.3 8454.4 8718.5
9124.7 9648.3 10275.7 10997.9 11785.6 12514.6 13081.1 13573.1 14008.7 14329.2
14419.4 14220.8 13726.6 12920.8 11345.5 8551.5 4759.8 2414.9 1900.3 1600.2
1304.5 1051.7 819.3 577.8 313.7 115.1 0
8565 8569.5 8594.3 8655.3 8714 8714 8653 8596.6 8605.6 8716.2
8935.1 9278.2 9740.8 10287 10898.6 11675 12501.1 13198.4 13602.4 13792
13916.1 13977.1 13956.8 13931.9 13690.4 12268.6 9185.6 5116.4 2326.9 1494.1
1175.9 911.8 665.8 458.2 264.1 97 0
8565 8574 8621.4 8693.6 8797.5 8890 8953.2 9002.8 8998.3 9084.1
9228.5 9449.7 9756.6 10108.7 10539.8 11065.7 11663.7 12320.5 12911.8 13401.6
13895.8 14451 15006.2 15584 16299.4 16701.2 15462.1 12232.5 7903.7 3969.9
1904.8 1171.3 794.4 516.8 295.7 103.8 0
8565 8580.8 8646.2 8750.1 8862.9 8975.8 9111.2 9264.6 9449.7 9686.7
9989.1 10336.7 10711.3 11126.6 11620.9 12225.7 12909.6 13663.4 14484.9 15374.1
16401 17522.7 18777.5 20025.6 21424.9 23052.1 24638.7 25040.5 23582.5 20118.1
14954.3 9485.8 5531.7 3055.9 1349.6 325 0
8565 8603.4 8682.4 8802 8919.3 9025.4 9154 9330.1 9535.5 9846.9
10257.7 10729.4 11289.1 11979.7 12819.3 13859.7 15064.9 16459.7 17962.8 19497.5
21242.1 22898.7 24853.2 26839.2 29222.5 31565.2 34544.3 37735.6 40274.7 40008.3
35207.9 26532.3 16771.1 6721.1 1227.8 270.8 0
8565 8601.1 8698.2 8811 8928.4 9054.7 9187.9 9366.2 9580.6 9889.8
10269 10724.9 11264.3 11957.1 12817 13909.4 15159.7 16671.8 18342 20052.7
21849.2 23684.1 25649.8 27793.9 30082.4 32468 35176.3 38119.3 40994.6 41502.4
36713.2 26796.4 15202.6 3958.6 844.1 250.5 0
8565 8598.8 8675.6 8826.8 8950.9 9088.6 9201.4 9366.2 9591.9 9862.7
10190 10562.4 10986.7 11568.9 12334 13259.4 14378.8 15755.5 17324.1 19034.8
20754.6 22517.2 24338.6 26281.8 28403.3 30488.7 32662.1 34564.7 36011.3 34975.4
30143.4 20772.7 9041.2 1744.6 525.9 173.8 0
8565 8589.8 8693.6 8824.5 8944.2 9063.8 9176.6 9307.5 9490.3 9686.7
9919.1 10144.8 10370.5 10675.2 11122.1 11713.4 12424.3 13379 14502.9 15775.8
17161.6 18594.7 20003 21433.9 22921.2 24313.8 25710.8 26976.9 27245.5 24884.8
20066.2 13787.5 5883.8 1171.3 352.1 97 0
8565 8589.8 8675.6 8774.9 8874.2 8935.1 8996.1 9048 9095.4 9151.8
9169.8 9108.9 8993.8 8871.9 8786.2 8781.7 8903.5 9251.1 9815.3 10526.3
11368.1 12295.7 13230 14159.9 15062.7 15814.2 16261.1 16511.6 15875.1 13354.2
9792.8 6055.3 2414.9 686.1 252.8 63.2 0
8565 8558.2 8578.5 8607.9 8589.8 8470.2 8285.1 8007.5 7641.9 7158.9
6554.1 5849.9 5150.3 4565.7 4100.8 3717.1 3421.5 3231.9 3134.9 3112.3
3173.2 3295.1 3412.5 3527.6 3581.7 3493.7 3222.9 2791.8 2132.8 1514.4
1101.4 798.9 582.3 408.5 246 65.5 0
8565 8508.6 8438.6 8300.9 8052.7 7639.7 7086.7 6384.8 5599.4 4886.2
4301.7 3793.9 3324.4 2976.9 2787.3 2699.3 2638.3 2563.9 2484.9 2410.4
2322.4 2202.7 2062.8 1938.7 1819.1 1699.5 1582.1 1455.7 1306.8 1137.5
963.7 794.4 613.9 422 230.2 51.9 0
8565 8452.1 8246.8 7899.2 7357.5 6587.9 5743.9 4940.4 4349.1 3845.8
3417 3175.5 3035.6 2913.7 2787.3 2681.2 2624.8 2604.5 2566.1 2480.4
2356.2 2232.1 2105.7 1983.8 1850.7 1719.8 1586.6 1444.4 1306.8 1155.5
995.3 817 613.9 397.2 203.1 42.9 0
8565 8416 8070.7 7504.2 6673.7 5660.3 4802.7 4209.1 3735.2 3439.5
3299.6 3171 3035.6 2891.1 2758 2676.7 2651.9 2638.3 2606.7 2505.2
2270.5 2137.3 2017.7 1902.6 1796.5 1697.2 1575.3 1439.9 1295.5 1133
956.9 767.4 568.7 383.7 205.4 56.4 0
8565 8357.4 7876.6 7093.5 6019.2 4963 4288.1 3789.4 3518.5 3401.2
3254.5 3112.3 3015.2 2911.4 2769.2 2679 2638.3 2584.2 2344.9 2243.4
2209.5 2196 2157.6 2096.7 2004.1 1882.3 1710.7 1550.5 1374.5 1198.4
1017.9 837.3 650 460.4 270.8 92.5 0
8565 8341.6 7754.8 6782 5561 4606.4 4003.8 3617.8 3502.7 3369.6
3207.1 3096.5 3026.5 2934 2764.7 2649.6 2559.3 2311.1 2225.3 2189.2
2159.9 2153.1 2126 2053.8 1929.7 1783 1625 1453.5 1275.2 1114.9
959.2 805.7 659 510.1 512.3 388.2 0
8565 8280.6 7583.2 6484.1 5213.5 4392 3832.2 3584 3500.5 3349.3
3193.5 3094.2 3035.6 2943 2744.4 2570.6 2342.7 2164.4 2108 2056.1
2022.2 2001.9 1909.4 1805.5 1688.2 1570.8 1433.1 1300 1153.3 1004.3
864.4 720 584.5 704.2 631.9 212.2 0
8565 8262.6 7522.3 6378 5071.3 4220.4 3719.4 3570.4 3493.7 3347
3193.5 3101 3058.1 2972.4 2730.9 2475.8 2177.9 2053.8 1974.8 1911.6
1880 1810 1692.7 1584.4 1473.8 1349.6 1241.3 1133 1017.9 914.1
862.1 681.6 566.5 783.1 361.1 90.3 0
8565 8291.9 7567.4 6391.6 5102.9 4276.9 3739.7 3579.5 3516.3 3371.8
3207.1 3119.1 3073.9 2997.2 2762.5 2478.1 2173.4 2049.3 1965.8 1900.3
1864.2 1796.5 1681.4 1579.8 1467 1347.4 1227.8 1119.4 1013.4 887
776.4 638.7 566.5 785.4 311.5 76.7 0
